IESNA:LM-63-2002
[TEST]P1389773
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-927-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (84) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17854.7
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
115.9 149.7 313.9 845.2 1637.2 2245.7 2641.7 3047.4 3559.3 4153.4 4771.6 5602.2 6476.4 7292.6 8094.3 8818.7 9316.1 9490.0 
9446.5 9094.0 8649.6 8017.0 7418.1 7553.4 8176.4 8905.6 9311.3 9359.6 9267.8 9151.9 8374.4 7205.6 4718.4 458.8 
125.6 62.8 43.5 0.0 
115.9 149.7 333.2 835.5 1588.9 2250.6 2661.1 3028.1 3535.2 4109.9 4781.2 5553.9 6423.2 7316.7 8113.6 8828.3 9296.8 9470.7 
9417.5 9108.5 8635.2 8012.2 7466.4 7548.5 8181.2 8862.1 9306.5 9378.9 9277.5 9142.3 8437.2 7239.4 4926.1 
540.9 125.6 62.8 48.3 0.0 
115.9 149.7 304.3 811.4 1506.8 2202.3 2593.4 2984.6 3477.2 4080.9 4737.7 5520.1 6307.3 7113.9 7790.0 8413.0 8920.1 9195.4 
9243.7 9040.8 8693.1 8330.9 8007.3 7891.4 8253.6 8924.9 9432.0 9649.4 9630.0 9547.9 9031.2 7959.0 6191.4 
1260.5 135.2 77.3 58.0 0.0 
115.9 144.9 270.5 709.9 1386.1 2009.1 2554.8 2960.5 3395.1 4023.0 4670.1 5413.9 6215.6 6954.5 7592.0 8084.6 8519.3 8929.8 
9238.8 9316.1 9209.9 9055.3 8963.6 8973.2 9142.3 9615.6 10146.8 10533.2 10629.7 10620.1 10233.7 9378.9 7616.1 
2825.3 149.7 96.6 77.3 0.0 
115.9 140.1 236.6 536.1 1125.3 1772.4 2356.8 2849.4 3288.9 3820.1 4491.4 5211.0 5959.6 6708.2 7432.6 7968.7 8384.0 8707.6 
9007.0 9209.9 9398.2 9441.7 9480.3 9557.6 9726.6 10040.5 10484.9 10861.6 10982.3 11025.8 10707.0 9490.0 7649.9 
4955.1 222.2 125.6 96.6 0.0 
115.9 140.1 212.5 454.0 965.9 1588.9 2216.7 2748.0 3182.6 3699.4 4293.4 5046.8 5819.6 6582.6 7311.9 7901.1 8287.4 8572.4 
8789.7 8978.1 9147.1 9301.6 9441.7 9605.9 9837.7 10132.3 10557.3 10938.8 11064.4 11054.7 10489.7 9229.2 7872.1 
5544.3 661.6 140.1 111.1 0.0 
115.9 135.2 202.8 381.5 811.4 1376.4 1994.6 2579.0 3061.9 3559.3 4114.7 4844.0 5553.9 6268.7 7017.3 7616.1 8094.3 8340.6 
8499.9 8678.6 8867.0 9050.5 9267.8 9514.1 9741.1 10069.5 10480.0 10866.4 10963.0 10827.8 10050.2 8953.9 7881.8 
5650.5 1308.8 164.2 125.6 0.0 
115.9 135.2 169.0 270.5 483.0 917.6 1434.4 1960.8 2579.0 3129.5 3651.1 4167.9 4776.4 5442.9 6123.8 6824.1 7432.6 7843.1 8132.9 
8359.9 8582.0 8775.2 8982.9 9171.2 9354.8 9547.9 9881.2 10185.4 10142.0 9968.1 9277.5 8519.3 7263.6 5573.3 
3317.9 231.8 169.0 0.0 
115.9 130.4 144.9 183.5 270.5 429.8 734.1 1134.9 1588.9 2110.5 2656.2 3226.1 3791.2 4332.1 4887.5 5462.2 6094.8 6645.4 7200.8 
7659.6 8050.8 8384.0 8702.8 8978.1 9214.7 9422.4 9504.5 9432.0 9253.3 9050.5 8442.0 7674.1 6292.8 4708.8 3037.8 
898.3 207.7 0.0 
115.9 125.6 130.4 144.9 164.2 202.8 265.6 362.2 507.1 743.7 1052.8 1410.2 1811.1 2207.1 2694.9 3173.0 3718.7 4317.6 4950.2 5636.0 6331.5 
6964.2 7509.9 7949.4 8355.0 8659.3 8838.0 8838.0 8615.8 8379.2 7152.5 4906.8 2511.3 1192.9 613.3 212.5 202.8 0.0 
115.9 120.7 120.7 120.7 125.6 125.6 130.4 140.1 154.5 173.9 198.0 231.8 265.6 309.1 367.0 444.3 536.1 652.0 811.4 1028.7 1328.1 1733.8 2332.7 
3061.9 4027.8 5017.9 5727.8 5843.7 5346.3 4757.1 3419.3 2356.8 1555.1 840.3 289.8 53.1 14.5 0.0 
115.9 115.9 115.9 115.9 111.1 111.1 111.1 106.2 111.1 111.1 115.9 120.7 125.6 130.4 130.4 135.2 140.1 149.7 159.4 178.7 212.5 251.1 333.2 478.1 743.7 
1217.0 1878.7 2327.8 2076.7 1743.5 903.1 439.5 193.2 67.6 33.8 19.3 9.7 0.0 
115.9 115.9 111.1 106.2 101.4 96.6 91.8 91.8 86.9 86.9 86.9 86.9 82.1 82.1 77.3 72.4 67.6 58.0 58.0 53.1 53.1 53.1 53.1 48.3 43.5 48.3 
53.1 58.0 58.0 48.3 29.0 24.1 14.5 14.5 9.7 9.7 9.7 0.0 
115.9 111.1 101.4 91.8 86.9 77.3 72.4 67.6 62.8 58.0 53.1 48.3 38.6 33.8 29.0 19.3 14.5 14.5 9.7 9.7 9.7 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 0.0 4.8 4.8 
4.8 4.8 9.7 9.7 0.0 
115.9 101.4 91.8 82.1 77.3 67.6 62.8 53.1 43.5 38.6 29.0 24.1 19.3 14.5 9.7 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 4.8 
4.8 9.7 0.0 
115.9 101.4 86.9 77.3 67.6 58.0 48.3 38.6 24.1 19.3 14.5 9.7 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 4.8 4.8 
9.7 0.0 
115.9 96.6 82.1 67.6 58.0 48.3 33.8 24.1 14.5 9.7 9.7 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 4.8 4.8 
4.8 0.0 
115.9 91.8 77.3 67.6 53.1 38.6 29.0 19.3 9.7 9.7 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 4.8 4.8 4.8 
0.0 
115.9 91.8 77.3 62.8 53.1 33.8 24.1 14.5 9.7 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 4.8 4.8 
0.0 
115.9 96.6 77.3 62.8 53.1 33.8 24.1 14.5 9.7 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
115.9 96.6 77.3 62.8 53.1 33.8 24.1 19.3 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
115.9 96.6 77.3 62.8 53.1 38.6 29.0 19.3 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
